??
Catalog navigation
CAD model selection
Discontinued product
Product to be discontinued on 31 Dec 2026. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
Selectable products: 554
HELP_VARIABLE
Company
Festo
Description
EMMS-AS - servo motor
Bill of material
1550987 EMMS-AS-70-MK-HS-RRB
Part number
Type
Valid until
Information
2026-12-31
B1
mm
B2
mm
Weight
kg
VER
mm
VERS
mm
A
mm
DP
0 mm
L
mm
L1
mm
L2
mm
L3
mm
L4
mm
L5
0 mm
L6
0.0 mm
L7
0.0 mm
L8
0.00 mm
H
0 mm
H1
0 mm
H2
0 mm
D1
0.0 mm
D2
0.00 mm
D3
0.00 mm
D4
0.0 mm
D5
0.0 mm
M
MA
0.000 mm
M1
M1A
0.000 mm
GTIN
Previews
3D
Dimension
2D
Download CAD models