??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 28 Feb 2022.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 8
HELP_VARIABLE
Company
WISKA
Description
EMKV - Cable gland with metric connection thread
Bill of material
WISKA EMKV 25 10103084
WISKA Order-No.
WISKA Type
Connection thread size
Total length
mm
Cable diameter
mm
Screw-in thread length
mm
Key width
mm
Width across corners
mm
material
Cable gland: brass nickel-plated / sealing gasket: EPDM / clamping cage: PA
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
Temperature range
-40°C to 100°C
Packing unit
VPE
Previews
3D
Dimension
2D
Download CAD models