??
Catalog navigation
CADモデル選択
選択可能な製品数: 48
HELP_VARIABLE
Company
WISKA
Description
EMCGV LT - ShotGLAND Compression gland, LowTemp
Bill of material
EMCGV 25-170 LT10106515
WISKA Order-No.
WISKA Type
Connection thread size
mm
Total length
mm
Cable diameter
mm
Screw-in thread length
mm
braid. This is a Class 200 electrical insulating sleeving.
mm
Width across corners
mm
material
Cable gland: Brass nickel-plated / sealing gasket: silicone
Protection class to EN 60 529
IP68 (5 bar/30 min)
Temperature range
-60°C bis 180°C
Packing unit
VPE
Weight
kg
Website
HTML
プレビュー
3D
情報
2D
ダウンロード(CADデータ)