??
Catalog navigation
CAD model selection
Discontinued product
Product to be discontinued on 31 Dec 2026. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
HELP_VARIABLE
Company
Festo
Description
EMCA (m) - Integrated Drive, Modular system
Bill of material
1509036 EMCA-EC-67-M-1TE-CO
Part number
1509036
Type
EMCA
Valid until
Information
2026-12-31
Motor technology
EC
Flange size motor
67 mm
Overall length
Nominal operating voltage
1 V
Electrical connection
T
Measuring unit
Brake
Bus protocol/actuation
Protection class for electrics
Length
70.2 mm
Weight
2.260 kg
Previews
3D
Dimension
2D
Download CAD models