??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
EMACN - Shock Absorbers - Economy Type
Bill of material
EMACN1212A
Part No.
EMACN1212A
Type Selection
Material of Main Body
PPS
Material of Cap
POM
Material of Piston Rod
Brass
Surface Treatment of Piston Rod
Electroless Nickel Plating
No.
1212
Collision Velocity Range
0.3~1.0m/s
Operating Temperature Range
-10~50 Degress
M Thread Dia.
M12x1.0
Stroke S
12 mm
Max. Absorbed Energy (E) - Per One Time
0.29 J
Max. Absorbed Energy (E) - Per Minute
14.7 J
Max. Equivalent Mass (me)
1.5 kg
Piston Rod Return Force (Max.)
2.45
Max. Drag Value
245 N
Previews
3D
Dimension
2D
Download CAD models