??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Wilo
Description
EM-C
Bill of material
6049340
Produktabbildung
Article number
Type code
Manufacturer
WILO SE
Level Of Detail
Short text
Multistage 4" submersible pump in shroud design for vertical and horizontal installation
Tender text
Fully submersible, multistage submersible pump with radial or semi-axial impellers in sectional construction for vertical or horizontal installation, with built-in non-return valve. Corrosion-free single-phase or three-phase AC motor for direct starting with water-glycol filling. Hermetically sealed with enamel-insulated windings, resin-impregnated and self-lubricating bearings. The motor is cooled by the pumped fluid. Therefore, the unit must always be operated immersed. Horizontal installation must be performed in conjunction with a cooling jacket. For pumping water out of boreholes with a maximum immersion depth of 200 m and a max. sand content of 50 g/m³. Scope of delivery: *Hydraulics + motor completely assembled *Connection cable approved for drinking water *Single-phase version including switchbox with capacitor, thermal motor protection and On/Off switch *Installation and operating instructions
Product description
ETIM Class (EC)
EC010343
Pump casing material
Stainless steel
Quality class of pump casing
X5CrNi18-10
Material pump wheel
PPE
Material pump wheel
PPE
Volume flow rate (BEP)
m³/h
Head at flow rate (BEP)
kPa
Max. discharge flow
m³/h
Max. static height
m
Max. operating pressure
bar
Electrical connection
Detachable
Cable length
mm
Rated voltage
230.000 V
Number of phases
1.000
Frequency
50 Hz
Nominal current
A
Motor power output (P2) per motor
kW
Insulation class acc. to IEC
B
Rotational speed
1/min
Motor speed control
0
Type of speed control
0
Medium temperature (continuous)
3.0 °C
Connection outlet side
Diameter of connection on delivery side
Outer pipe diameter connection outlet side
mm
Flange compression stage connection outlet
PN 10/16/25/40 bar
Connection standard outlet side
-
Flange shape
No connection
With non-return valve
0
Pump diameter
98.0 mm
Pump and motor length
0 mm
Immersing depth
200.0 mm
Min. drill hole diameter
98.0 mm
Max. sand content
50.0 g/m³
Max. electrical switching cycles
20 1/h
Nominal operating mode
-
Weight
kg
Degree of protection (IP rating)
IP68
Cable type
S07BBH2-F
Cable type
0
Cable type
0
Cable construction
4G1.5 mm²
Cable construction
0
Cable construction
0
Angle to first bolt hole
0 mm
Thickness flange (incl. sealing edge)
0 mm
Diameter bolt hole
0 mm
Diameter sealing edge
0.000 mm
Dimensions
90 mm
Dimensions
98.000 mm
Outer diameter of flange
0 mm
Dimensions
0 mm
Dimensions
4.0 mm
Max. diameter
98 mm
Dimensions
Outer pipe diameter connection
0
Thickness sealing edge
0
Dimensions
mm
Dimensions
mm
Dimensions
0 mm
Dimensions
mm
Dimensions
0 mm
Dimensions
0 mm
Pitch circle
0
Dimensions
mm
Number of bolt holes
0 mm
Dimensions
0.0 mm
Number of cables
1
Previews
3D
Dimension
2D
Download CAD models