??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
VIPDO
Description
elz01
Bill of material
ELZ01-d6
code
LX1
A
JG1
A2
CZ1
SUJ2
YD
58HRC~
BMCL1
/
CZ2
SUJ2
CZ3
SZ
WD
-20~80 °
FJ
FJ1
d
mm
d1
0 -0.010 mm
D
12 mm
No surface treatment
0 -0.013 mm
With surface treatment
0 -0.018 mm
L
35 mm
L1
±0.3 mm
Q
15.0 mm
H
28 mm
T
5 mm
P
3.5 mm
K
6.0 mm
t
3.1 mm
P.C.D
20 mm
W
22 mm
F
\ mm
A
20 mm
eccentric(max)
0.015 mm
Number of ball columns
4
verticality
0.015 mm
Dynamic load
324 N
Co
529 N
Static allowable moment
2.18 N.m
weight
31 g
Previews
3D
Размер
2D
Сваляне на CAD модели