??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
elx01
Bill of material
ELX01-d6
code
mm
LX1
A
JG1
A1
CZ1
SUJ2
YD
58HRC~
BMCL1
/
CZ2
SUJ2
CZ3
SZ
WD
-20~80 °
FJ
FJ1
d
mm
d1
0 -0.009 mm
D
10 mm
D1
0 -0.011 mm
L
19 mm
L1
±0.3 mm
Q
5 mm
H
25 mm
T
5 mm
P
3.5 mm
K
6.0 mm
t
3.1 mm
r
3.00 mm
P.C.D
19 mm
W
20 mm
F
\ mm
A
19 mm
eccentric
0.012 mm
Dynamic load
131 N
Static load
155 N
Static allowable moment
\ N.m
weight
18 g
Previews
3D
Dimension
2D
Download CAD models