??
Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
SCHUNK
Description
ELP - Compact linear module
Bill of material
SCHUNK-0315732 ELP 050-H060
ID
Description
Further product information
To the product page
EPLAN Data Portal
Stroke
"Retracted" fine adjustment
"Extended" fine adjustment
calculated stroke
mm
Attachment kit for proximity switch (to order optional)
Attachment kit for load compensation (to order optional)
Load compensation MS01 (to order optional)
MAG
-
Strain relief (to order optional)
holding break (to order optional)
Drive concept
Linear direct drive
Max. stroke
mm
Nominal force
N
Max. useful load (horizontal)
kg
Max. useful load (vertical)
kg
Repeat accuracy
±0.01 mm
Weight
kg
Min. ambient temperature
5 °C
Max. ambient temperature
55 °C
Protection class IP
20
Noise emission
dB(A)
L (for moment load)
mm
Controller electronics
integrated
Nominal voltage
24 V
Nominal current
A
Max. current
A
Communication interface
Digital inputs
Number of digital inputs/outputs
2 / -
Customs tariff number
84289090
Previews
3D
2D
Download CAD models