??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
ELNSA, ELNSD, TELNSA, TELNSD - Locating Pins for Fixtures - Standard Grade, Short Set Screw - Set Screw Mount (h7) - No Shoulder - No Surface Treatment
Bill of material
ELNSA10-P12.0-B2-L5
Part Number
Shape
Material
D
mm
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
R
mm
W
0.0 mm
l1
mm
d
mm
e
mm
Wear Groove Alterations
Flat Position
Flat Machining
Tip Angle Change
RC
deg
Previews
3D
Dimension
2D
Download CAD models