??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
ELNBAA, ELNBDA, TELNBAA, TELNBDA, ELNBAB, ELNBDB, TELNBAB, TELNBDB - Locating Pins for Fixtures - Screw Mounted - Tip Shape Selectable - No Shoulder
Bill of material
ELNBAA10-P12.0-B5-L10-A30-E1
Part Number
Shape
Material
Tip Shape Selection
D
mm
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
A Selection
deg
E (Shape A) 1mm Increment
mm
Enter value for E
E (Shape A) 1mm Increment
mm
cm
inch
ft
l
mm
R
0 mm
M (Coarse)
W
0.0 mm
e
0.000 mm
Wear Groove Alterations
Flat Position
Flat Machining
Previews
3D
2D
Download CAD models