??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ELL01 - Large stroke coarse adjustment stage Linear bearing type X-axis
Bill of material
ELL01-100
Code
ELL01
Type
Linear bearing type
Transmission direction
X Axis
Transfer Method
Ball Screw
Material
Aluminum Alloy
Surface Treatment
Black Anodic Oxidation
Specifications
Table size
160*160 mm
Stroke
mm
Pitch
5 mm
L
mm
L1
mm
Parallelism
mm
Straightness
mm
Load
98 (10kgf) N
Weight
kg
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models