??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
elk01
Bill of material
ELK01-d6
code
LX1
A
CZ1
SUJ2
YD
58HRC~
BMCL1
/
CZ2
SUJ2
CZ3
SZ
WD
-20~80 °
FJ
FJ1
d
mm
d1
0 -0.01 mm
D
12 mm
D1
0 -0.013 mm
L
29 mm
L1
±0.3 mm
Q
12.0 mm
H
28 mm
T
5 mm
P
3.5 mm
K
6.0 mm
t
3.1 mm
P.C.D
20 mm
W
22 mm
F
\ mm
A
20 mm
eccentric(max)
0.015 mm
Number of ball columns
4
verticality
0.015 mm
Dynamic load
226 N
Co
310 N
Static allowable moment
1.42 N.m
weight
27 g
Previews
3D
Dimension
2D
Download CAD models