??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
elg01
Bill of material
ELG02-d6
CODE
LX1
B
CZ1
SUJ2
YD
58HRC~
BMCL1
/
CZ2
SUJ2
CZ3
SZ
WD
-20~80 °
FJ
FJ1 °
d
mm
dtolerance
0 -0.010 mm
Dsize
12 mm
Dtolerance
0 -0.013 mm
L
29 mm
Ltolerance
0 -0.3 mm
R
\ mm
F
\ mm
T
20 mm
Ttolerance
0 -0.5 mm
Z
1.1 mm
D1
11.5 mm
r
0.4 mm
eccentric(max)
0.015 mm
Number of ball columns
4 mm
Dynamic load
226 N
Static load
310 N
LJ
1.42 N.m
weight
12.0 g
Previews
3D
Dimension
2D
Download CAD models