??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ELF36 - Rotary manual shift table: precision type, cross roller bearing type/precision type, shaft with copper sleeve type
Bill of material
ELF36-100
code
ELF36
Type
Shaft With Copper Sleeve Type
Material
Aluminum Alloy
Surface Treatment
Black Anodic Oxidation
Specifications
100 mm
Table size
Φ100
Stroke
Coarse adjustment 360° Fine adjustment ±5° mm
Vernier caliper(Minimum reading of scale)
0.1
Micrometer(Minimum Reading Of Scale)
32
Level (withstand load)
39.9 N
Eccentricity
2.05 mm
Main Body Weight
0.45 kg
Stainless Steel Hexagon Socket Head Screws
TAC21-M4-L6
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models