??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
elf23mx
Bill of material
ELF23MX-d10
CODE
ELF23MX
LX1
A
LX2
A2
CZ1
GCr15
CZ2
SUJ2
YD
56HRC~
BMCL1
WDJDN
CZ3
GCr15
WD
-20~80 °
CZ4
DQXJ
d
mm
dgc
0 -0.010 mm
D
19 mm
Dgc
0 -0.021 mm
L
65 mm
L1
41.4 mm
L1gc
0 -0.5 mm
L2
55 mm
L2gc
0 -0.3 mm
U
5.0 mm
M
1.30 mm
D1
18.0 mm
(r)
0.4 mm
px
0.015 mm
gzls
4
dzh
585 N
jzh
1095 N
ZL
52.0 g
Previews
3D
2D
Download CAD models