??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ELF11 - Rotary manual stage
Bill of material
ELF11-25
Code
ELF11
Types of
Knob feed type (circular)
Material
Aluminum alloy
Surface treatment
Black anodizing
specification
Table size
mm
stroke
360 °
Scale scale minimum reading
°
Load resistance (horizontal)
N
Load resistance (vertical)
N
Eccentricity
0.05 mm
Body weight
Stainless steel hexagon socket head cap screws
website
website
Previews
3D
Dimension
2D
Download CAD models