??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
elf01
Bill of material
ELF02-d4
CODE
LX1
A
CZ1
SUJ2
YD
58HRC~
BMCL1
/
CZ2
SUJ2
CZ3
SZ
WD
-20~80 °
FJ
FJ2
d
mm
dtolerance
0 -0.008 mm
Dsize
8 mm
No surface treatment
0 -0.009 mm
With surface treatment
0 -0.015 mm
L
12 mm
Ltolerance
0 -0.12 mm
T
\ mm
Ttolerance
\ mm
Z
\ mm
D1
\ mm
r
0.300 mm
eccentric(max)
0.008 mm
Number of ball columns
4 mm
Dynamic load
88 N
Static load
127 N
weight
2.0 g
Previews
3D
Dimension
2D
Download CAD models