??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ELF01 - Rotary Manual Stage Precision
Bill of material
ELF01-60
Code
ELF01
Type
Compact Rotary Manual Stage
Material
Aluminum Alloy
Surface Treatment
Black Anodic Oxidation
Specifications
Platform Size
mm
Amount Of Movement (Coarse Movement)
360 °
Movement Amount (Micro Movement)
±5 °
differential head minimum reading(scale)
mm
Eccentricity
0.05 mm
Load (kgf)
Main Body Weight(kg)
Website
Web Links
Previews
3D
Dimension
2D
Download CAD models