??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ELF01 - Rotary Manual Stage Precision
Bill of material
ELF01-85
Code
ELF01
Types of
Compact Rotary Manual Stage
Material
Aluminum alloy
Surface treatment
black anodized
specification
Table size (mm)
mm
Movement amount (coarse movement)
360 °
Movement amount (micro movement)
±5 °
Differential head minimum reading
mm
Eccentricity
0.05 mm
Horizontal load resistance
Body weight (kg)
website
website link
Previews
3D
Dimension
2D
Download CAD models