??
Catalog navigation
CAD model selection
Selectable products: 36
HELP_VARIABLE
Company
Eaton's CAD
Description
Electronic overload relay [EC001080]
Bill of material
136487
Preview
PLID
Manufacturer Type Description
Short Description
Long Description
International product number
Netto weight
kg
ECLASS_13_0
Electronic overload relay [AKF076019]
ETIM_9_0
Electronic overload relay [EC001080]
Mounting method
Type of electrical connection of main circuit
Screw connection
Adjustable current range
A
External power supply required
false
Rated control supply voltage AC 50 Hz
0 - 0 V
Rated control supply voltage AC 60 Hz
0 - 0 V
Rated control supply voltage DC
0 - 0 V
Voltage type for actuating
-
Number of auxiliary contacts as normally closed contact
1
Number of auxiliary contacts as normally open contact
1
Number of auxiliary contacts as change-over contact
0
Voltage type (operating voltage)
AC
Operating voltage AC 50 Hz
230 - 690 V
Operating voltage AC 60 Hz
230 - 690 V
Operating voltage DC
0 - 0 V
Rated switch current
- A
Release class
Adjustable
Reset function automatic
true
Reset function input
false
Reset function push-button
true
Width
mm
Height
mm
Depth
mm
Data sheet
Data sheet
Previews
3D
2D
Download CAD models