카탈로그: Thomson Linear
생성됨: 11.09.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Thomson Linear
LL24B040-0100LEXAMMSD
Thomson Linear
Linear Actuators
Electrak® LL
Powered by
CAD모델 선택
{thomsonlinear/linear_actuators/electrak_ll/electrak_ll_asmtab.prj},{NB=LL24B040-0100LEXAMMSD},{TYPE=LL24},{MIV=LL24 = Electrak LL 24Vdc},{SC=B040},{SL=0100},{EMCSO=LEX = low-level control switching},{HO=A = 0.3m long cable with flying leads},{RAO=M},{FAO=M},{AO=S},{CON=D = Flying leads},{PPATH=parts/ll_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Thomson Linear
Description
Electrak® LL - Electrak® LL
Bill of material
LL24B040-0100LEXAMMSD
Part Number
LL24B040-0100LEXAMMSD
Model and input Voltage
LL24 = Electrak LL 24Vdc
Screw Type, dynamic load capacity
B040 = Ball screw, 4000 N (899 lbs)
B060 = Ball screw, 6000 N (1348 lbs)
B040 = Ball screw, 4000 N (899 lbs)
B060 = Ball screw, 6000 N (1348 lbs)
Ordering stroke length
0100 = 100 mm
0150 = 150 mm
0200 = 200 mm
0250 = 250 mm
0300 = 300 mm
0350 = 350 mm
0400 = 400 mm
0450 = 450 mm
0500 = 500 mm
0100 = 100 mm
0150 = 150 mm
0200 = 200 mm
0250 = 250 mm
0300 = 300 mm
0350 = 350 mm
0400 = 400 mm
0450 = 450 mm
0500 = 500 mm
Electrak modular control system options
LEX = low-level control switching
Harness option
A = 0.3m long cable with flying leads
Rear adapter option
M = Cross hole for 12mm pin
E = Cross hole for 1/2 inch pin
N = Forked cross hole for 12mm pin
F = Forked cross hole for 1/2inch pin
S = Stainless cross hole for 12mm pin
T = Stainless forked cross hole for 12mm pin
M = Cross hole for 12mm pin
E = Cross hole for 1/2 inch pin
N = Forked cross hole for 12mm pin
F = Forked cross hole for 1/2inch pin
S = Stainless cross hole for 12mm pin
T = Stainless forked cross hole for 12mm pin
Front adapter option
M = Cross hole for 12mm pin
E = Cross hole for 1/2 inch pin
N = Forked cross hole for 12mm pin
F = Forked cross hole for 1/2inch pin
P = Metric female thread M12x1.75mm
G = Inch female thread 1/2-20 UNF-2B
S = Stainless cross hole for 12mm pin
Q = Stainless male thread M16x2mm, Thread depth 35mm
R = Stainless female thread M16x2mm, Thread depth 35mm
T = Stainless forked cross hole for 12mm pin
M = Cross hole for 12mm pin
E = Cross hole for 1/2 inch pin
N = Forked cross hole for 12mm pin
F = Forked cross hole for 1/2inch pin
P = Metric female thread M12x1.75mm
G = Inch female thread 1/2-20 UNF-2B
S = Stainless cross hole for 12mm pin
Q = Stainless male thread M16x2mm, Thread depth 35mm
R = Stainless female thread M16x2mm, Thread depth 35mm
T = Stainless forked cross hole for 12mm pin
Adapter orientation
S = Standard
M = 90° turned
S = Standard
M = 90° turned
Connector
D = Flying leads
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성