??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Thomson Linear
Description
Electrak® LA14 - Electrak DC - Electrak® LA14 Linear Actuators
Bill of material
DA12-05A65M05M0N-AMM
Part Number
Product and Voltage
Dynamic Load
Stroke
Rear Adapter Orientation
Control
Special Connector
A = AMP term 42098-2, house 180908-5
Front Adapter
Rear Adapter
Retracted length (A)
216.7 mm
Total Weight
4.5 kg
Potentiometer resistance change
39 ohm/mm
X for Manuel Override
49.6 mm
Y for Manuel Override
0.0 mm
Special connector dummy
A
Previews
3D
2D
Download CAD models