카탈로그: Thomson Linear
생성됨: 11.09.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Thomson Linear
D48N05B5-02M0NN-AEE
Thomson Linear
Linear Actuators
Electrak® GX
Powered by
CAD모델 선택
{thomsonlinear/linear_actuators/electrak_10_global/electrak_05_10_asmtab.prj},{NB=D48N05B5-02M0NN-AEE},{IV=D48 = 48 Vdc},{IVPN=D48-},{IVD=D48},{CE=N},{DLC=05B5-},{S=02},{AO=M0},{IPR=N},{OPT=N},{SC=A},{FAOPT=E},{RAOPT=E},{PPATH=parts/electrak_10_asmtpl_na.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 8
HELP_VARIABLE
Company
Thomson Linear
Description
Electrak GX - Electrak DC
Bill of material
D48N05B5-02M0NN-AEE
Part Number
D48N05B5-02M0NN-AEE
D48N05B5-02M0NN-AEE
Product and Voltage
D48 = 48 Vdc
D48 = 48 Vdc
CE Rating
N = Non-CE
C = CE
N = Non-CE
C = CE
Dynamic Load
05B5- = 2250 N, ball, 61 mm/s
10B5 = 4500 N, ball, 30 mm/s
20B5 = 4500 N, ball, 15 mm/s
05A5- = 1100 N, acme, 54 mm/s
10A5 = 2250 N, acme, 30 mm/s
20A5 = 2250 N, acme, 15 mm/s
21B5 = 6800 N, ball, 15 mm/s
2KB5- = 9000 N, ball, 9 mm/s
05B5- = 2250 N, ball, 61 mm/s
10B5 = 4500 N, ball, 30 mm/s
20B5 = 4500 N, ball, 15 mm/s
05A5- = 1100 N, acme, 54 mm/s
10A5 = 2250 N, acme, 30 mm/s
20A5 = 2250 N, acme, 15 mm/s
21B5 = 6800 N, ball, 15 mm/s
2KB5- = 9000 N, ball, 9 mm/s
Stroke
02 = 2 inch
04 = 4 inch
06 = 6 inch
08 = 8 inch
10 = 10 inch
12 = 12 inch
14 = 14 inch
16 = 16 inch
18 = 18 inch
20 = 20 inch
22 = 22 inch
24 = 24 inch
02 = 2 inch
04 = 4 inch
06 = 6 inch
08 = 8 inch
10 = 10 inch
12 = 12 inch
14 = 14 inch
16 = 16 inch
18 = 18 inch
20 = 20 inch
22 = 22 inch
24 = 24 inch
Adapter Orientation
M0 = Mounting adapters at 0 degrees (Standard Position)
M3 = Mounting adapters at 90 degrees
M0 = Mounting adapters at 0 degrees (Standard Position)
M3 = Mounting adapters at 90 degrees
IP Rating
N = IP66
K = IP69K
N = IP66
K = IP69K
Option
N = No option
P = Potentiometer
H = Hand Wind
N = No option
P = Potentiometer
H = Hand Wind
Connector
A = AMP term 42098-2, house 180908-5
B = Packard Electric 56 Series
D = Flying Leads
A = AMP term 42098-2, house 180908-5
B = Packard Electric 56 Series
D = Flying Leads
Front Adapter
E = Cross hole for 1/2 inch pin
M = Cross hole for 12 mm pin
N = Forked cross hole for 12 mm pin
F = Forked cross hole for 1/2 inch pin
P = 12mm female thread
G = 1/2 inch female thread
K = Cross hole for 10 mm pin
E = Cross hole for 1/2 inch pin
M = Cross hole for 12 mm pin
N = Forked cross hole for 12 mm pin
F = Forked cross hole for 1/2 inch pin
P = 12mm female thread
G = 1/2 inch female thread
K = Cross hole for 10 mm pin
Rear Adapter
E = Cross hole for 1/2 inch pin
K = Cross Hole 10mm Pin
M = Cross hole for 12 mm pin
E = Cross hole for 1/2 inch pin
K = Cross Hole 10mm Pin
M = Cross hole for 12 mm pin
Retracted length (A)
9.898
9.898
인치
Weight
10.6
10.6
lb
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성