카탈로그: Thomson Linear
생성됨: 11.09.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Thomson Linear
FA14-05A65M05M0N
Thomson Linear
Linear Actuators
Electrak® FA14
Powered by
CAD모델 선택
{thomsonlinear/linear_actuators/fa14/fa14_asmtab.prj},{NB=FA14-05A65M05M0N},{MODEL=Electrak FA14},{MODELHELP=FA14},{DLC=05A65M},{S=05},{RAHP=M0},{OPT=N},{PPATH=parts/fa14__asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Thomson Linear
Description
Electrak® FA14 - Linear Actuators
Bill of material
FA14-05A65M05M0N
Part Number
FA14-05A65M05M0N
Model
Electrak FA14
Dynamic Load
05A65M = 1100/11350 N, acme
10A65M = 2250/11350 N, acme
20A65M = 2250/11350 N, acme
05B65M = 2250/18000 N, ball
10B65M = 4500/18000 N, ball
20B65M = 4500/18000 N, ball
21B65M = 6800/18000 N, ball
05A65M = 1100/11350 N, acme
10A65M = 2250/11350 N, acme
20A65M = 2250/11350 N, acme
05B65M = 2250/18000 N, ball
10B65M = 4500/18000 N, ball
20B65M = 4500/18000 N, ball
21B65M = 6800/18000 N, ball
Stroke
05 = 50 mm
10 = 100 mm
15 = 150 mm
20 = 200 mm
25 = 250 mm
30 = 300 mm
35 = 350 mm
40 = 400 mm
45 = 450 mm
50 = 500 mm
55 = 550 mm
60 = 600 mm
05 = 50 mm
10 = 100 mm
15 = 150 mm
20 = 200 mm
25 = 250 mm
30 = 300 mm
35 = 350 mm
40 = 400 mm
45 = 450 mm
50 = 500 mm
55 = 550 mm
60 = 600 mm
Rear Adapter Hole Position
M0 = Both adaptors at 0°
M1 = Rear adaptor at 30°, front at 0°
M2 = Rear adaptor at 60°, front at 0°
M3 = Rear adaptor at 90°, front at 0°
M4 = Rear adaptor at 120°, front at 0°
M5 = Rear adaptor at 150°, front at 0°
MF = Rear and front adaptor at 90°
M0 = Both adaptors at 0°
M1 = Rear adaptor at 30°, front at 0°
M2 = Rear adaptor at 60°, front at 0°
M3 = Rear adaptor at 90°, front at 0°
M4 = Rear adaptor at 120°, front at 0°
M5 = Rear adaptor at 150°, front at 0°
MF = Rear and front adaptor at 90°
Options
N = No Option
HW = Manual Override
N = No Option
HW = Manual Override
Retracted length
216.700
mm
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성