??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
ele21
Bill of material
ETE21-d6
CODE
ETE21
LX1
A
SYZC
SYZC1
CZ1
LHJ
BMCL1
BSYJYH
WD
-15~80 °
d
mm
dgc
0 -0.010 mm
L
35 mm
L1
24 mm
h
9 mm
H
18.0 mm
H1
15.0 mm
H2
6 mm
W
30 mm
W1
20 mm
M
4 mm
d1
3.4 mm
V
8 mm
E
12.0 mm
F
0.40 mm
dzh
225 N
jzh
310 N
zhongliang
48 g
Previews
3D
2D
Download CAD models