??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
eld01
Bill of material
ELD01-d6
CODE
ELD01
LX1
A1
CZ1
GCr15
CZ2
SUJ2
YD
56HRC~
CZ3
GCr15
CZ4
SZ
CZ5
DQXJ
WD
-15~80 °
d
mm
dgc
0 -0.009 mm
D
10 mm
Dgc
0 -0.009 mm
L
19 mm
Lgc
0 -0.2 mm
L1
11.3 mm
L1gc
0 -0.4 mm
m
1.15 mm
D1
9.6 mm
r
0.1 mm
px
0.012 mm
gzls
6
dzh
130 N
jzh
150.00 N
zhongliang
6 g
Previews
3D
Dimension
2D
Download CAD models