??
Catalog navigation
CAD model selection
Selectable products: 33
HELP_VARIABLE
Company
Festo
Description
ELCC-TB-KF - Cantilever axis
Bill of material
8082401 ELCC-TB-KF-90-500-0H-P0-CR
Part number
Type
Size
Stroke
mm
Extended position
mm
Enter value for HUBST
Extended position
mm
cm
inch
ft
LOD Level
L1
mm
L2
mm
L3
mm
L4
mm
L5
20.000 mm
L6
40.000 mm
L7
mm
L8
mm
L9
mm
L10
mm
L11
mm
L12
mm
L13
mm
L14
2.000 mm
L15
mm
B1
mm
B2
mm
B3
mm
B4
mm
B5
mm
B6
mm
B7
mm
B8
mm
B9
mm
B10
mm
B11
mm
B12
mm
B13
mm
B14
mm
B15
mm
B16
3.000 mm
B17
mm
B18
mm
B19
mm
B20
mm
D1
mm
D2
mm
D3
mm
Thread
M6
Thread
M5
D6
8.000 mm
Thread
Thread
D9
mm
Thread
Thread
D12
mm
Thread
H1
mm
H2
mm
H3
mm
H4
mm
H5
mm
H6
mm
H7
mm
H8
mm
H9
mm
H10
mm
H11
mm
H12
mm
H13
mm
T1
mm
T2
0.600 mm
T3
7.000 mm
T4
mm
T5
6.500 mm
T6
mm
T7
mm
T8
mm
T9
4.000 mm
T10
mm
T11
mm
T12
mm
T13
mm
T14
mm
T15
mm
T16
mm
Weight
kg
GTIN
Previews
3D
Dimension
2D
Download CAD models