??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
elc81
Bill of material
ELC81-d10
CODE
ELC81
LX1
A
CZ1
SZ
CZ2
GCr15
CZ3
LHJ
CZ4
DQXJ
WD
-20~80 °
d
mm
dgc
+0.008 0 mm
D
19 mm
L
29 mm
L1
21.7 mm
m
1.35 mm
gzls
5
dzh
750 N
jzh
550 N
zhongliang
17 g
Previews
3D
2D
Download CAD models