??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Metalwork
Description
Elbow, male metric thread (C5/C)
Bill of material
2357001
Code
Ref.
C5/C
Ø Diameter
mm
F
M12x1.5
CH
10 mm
CH1
mm
P
9 mm
L
22 mm
L1
22.5 mm
D
mm
Catalogue
Catalogue
Previews
3D
Dimension
2D
Download CAD models