0115080602090
Huelsen
Elbows
Elbows Aluminium
Powered by
CAD模型選擇
{huelsen/1_rohrbogen/1_aluminium/bogen_b_361_011.prj},{NB=0115080602090},{ARTNR=0115080602090},{DN=20},{SCH=10},{D1=508.0},{S1=6.35},{R1=508.0},{R2=-/+},{R3=3.0},{G=90°},{G1=90},{BA=Bauart 2},{BA1=2},{GEW=24.748},{PG=Bogen},{PUG=Schweissbogen},{NORM=ASTM B361},{AUS=geschweisst},{WERK1=Aluminium},{WERK2=EN 485},{WERK3=EN AW 5083-0},{SV=ANSI B16,9},{PN=10},{AUS2=nach},{AUS3=Bauart}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 48
HELP_VARIABLE
Company
Huelsen
Description
Elbow, Aluminium acc. to EN 485, EN AW 5083-0, welded, acc. to ASTM B361 - Short Radius
Bill of material
0115080602090
Part number
0115080602090
0115080602090
NB [Inch]
20
20
Schedule
10
10
Outside Ø
508.0
508.0
mm
Wall Thickness
6.35
6.35
mm
Radius R ~
508 -/+ 3.0
508 -/+ 3.0
mm
Degree
90°
90°
Design
Short Radius
Theoretical Weight [kg/Piece]
24.748
24.748
Article Indication
Elbow, Aluminium acc. to EN 485, EN AW 5083-0, welded, acc. to ASTM B361, Short Radius, 90°
Elbow, Aluminium acc. to EN 485, EN AW 5083-0, welded, acc. to ASTM B361, Short Radius, 90°
Product Group
Elbows
Product Sub-group
Elbows to welding
Standard
ASTM B361
Version
welded
Primary Material
Aluminium, EN 485, EN AW 5083-0
Welding Bevels
ANSI B16,9
PN
10
10
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型