??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
ELATA, ELATD, TELATA, TELATD - Locating Pins for Fixtures - Standard Grade, Shouldered - Set Screw - No Surface Treatment
Bill of material
ELATA8-P3.0-B2
Part Number
Shape
Material
D
mm
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L
mm
l1
mm
H
mm
d
mm
Applicable Set Screw
R
mm
W
0 mm
e
mm
Wear Groove Alterations
Flat Position
Flat Machining
Wrench Flats
H1
0 mm
Upper Relief Radius Change
RTC
mm
Tip Angle Change
RC
deg
Previews
3D
Dimension
2D
Download CAD models