??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Wilo
Description
ELASTOX-T
Bill of material
ET65FAA100B
Produktabbildung
Article number
Type code
Manufacturer
WILO SE
LOD
Short text
Aeration system consisting of tube diffuser and pipeline system to distribute compressed air. On-site downspout or air intake pipe can be connected directly to pipeline system.
Tender text
Product description
ETIM Class (EC)
EC000000
Installation type
Tube diffuser
Material diaphragm
Material fixing
Stainless steel 1.4571
Material support element
(PP) Plastic
Perforation
Perforation diameter
0 mm
Perforation width
0 mm
Perforation length
mm
Connection on supply side
Pipe installation. Screwed connection inner thread;Ø40mm. no pressure
Diameter of connection on supply side
Ø40mm
Outer pipe diameter connection inlet side
40 mm
Connection standard inlet side
-
Medium temperature (continuous)
5.0 °C
Ambient temperature
0 °C
Weight
kg
Dimensions
mm
Perforation length
mm
Previews
3D
2D
Download CAD models