??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
ELASAA, ELASDA, TELASAA, TELASDA, ELASAB, ELASDB, TELASAB, TELASDB - Locating Pins for Fixtures - Standard Grade, Short Set Screw - Tip Shape Selectable, Set Screw Mount (h7) - Shouldered - No Surface Treatment
Bill of material
ELASAA8-P3.0-B2-L5-A30-E1
Part Number
Shape
Material
Tip Shape Selection
D
mm
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
A Selection
deg
E (Shape A) 1mm Increment
mm
Enter value for E
E (Shape A) 1mm Increment
mm
cm
inch
ft
H
mm
R
0.0 mm
W
0 mm
l1
mm
d
mm
e
0.000 mm
Wear Groove Alterations
Flat Position
Flat Machining
Wrench Flats
H1
0 mm
Upper Relief Radius Change
RTC
mm
Previews
3D
Dimension
2D
Download CAD models