??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
ELABAA, ELABDA, TELABAA, TELABDA, ELABAB, ELABDB, TELABAB, TELABDB - Locating Pins for Fixtures - Screw Mounted - Tip Shape Selectable - Shouldered
Bill of material
ELABAA10-P4.5-B2-L15-A30-E1
Part Number
Shape
Material
Tip Shape Selection
D
mm
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
A Selection
deg
E (Shape A) 1mm Increment
mm
Enter value for E
E (Shape A) 1mm Increment
mm
cm
inch
ft
l
mm
H
mm
R
0.0 mm
M (Coarse)
W
0 mm
e
0.000 mm
Wear Groove Alterations
Flat Position
Flat Machining
Wrench Flats
H1
0 mm
Upper Relief Radius Change
RTC
mm
Previews
3D
2D
Download CAD models