??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
ELABA, ELABD, TELABA, TELABD - Locating Pins for Fixtures - Standard Grade, Screw Mounted - Shouldered
Bill of material
ELABA10-P4.5-B2.0-L15
Part Number
Shape
Material
D
mm
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
l
mm
H
mm
R
mm
M (Coarse)
W
0 mm
e
mm
Wear Groove Alterations
Flat Position
Flat Machining
Wrench Flats
H1
0 mm
Upper Relief Radius Change
RTC
mm
Previews
3D
Dimension
2D
Download CAD models