카탈로그: Anderson Negele America
생성됨: 15.07.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Anderson Negele America
EL029010041011A0000
Anderson Negele America
Food & Beverage
Powered by
CAD모델 선택
{anderson/food_beverage/el_asmtab.prj},{NB=EL029010041011A0000},{PC=EL},{R=029},{ND=Anderson Instrument Co.},{FIT=004},{M=1},{D=0},{CAS=1},{CF=1},{MC=A},{PPATH=el_asmtpl.prj},{T=0},{L=0},{SP=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Anderson Negele America
Description
EL - Standard 90mm Sanitary Pressure Gauge
Bill of material
EL029010041011A0000
Part No.
EL029010041011A0000
Product Code
EL
Range
30" Hg/0/30 psig
30" Hg/0/60 psig
30" Hg/0/100 psig
30" Hg/0/160 psig
30" Hg/0/300 psig
0/30 psig
0/60 psig
0/100 psig
0/160 psig
0/300 psig
0/600 psig
-1/0/2 BAR
-1/0/4 BAR
0/2 BAR
0/4 BAR
0/7 BAR
0/11 BAR
0/20 BAR
0/40 BAR
0/0.6 MPa/BAR
30" Hg/0/30 psig - -1/0/2 BAR (Dual Scale)
30" Hg/0/60 psig - -1/0/4 BAR (Dual Scale)
30" Hg/0/100 psig - -1/0/7 BAR (Dual Scale)
30" Hg/0/160 psig - -1/0/11 BAR (Dual Scale)
30" Hg/0/300 psig - -1/0/20 BAR (Dual Scale)
0/30 psig - 0/2 BAR (Dual Scale)
0/60 psig - 0/4 BAR (Dual Scale)
0/100 psig - 0/7 BAR (Dual Scale)
0/160 psig - 0/11 BAR (Dual Scale)
0/300 psig - 0/20 BAR (Dual Scale)
0/600 psig - 0/40 BAR (Dual Scale)
30" Hg/0/30 psig
30" Hg/0/60 psig
30" Hg/0/100 psig
30" Hg/0/160 psig
30" Hg/0/300 psig
0/30 psig
0/60 psig
0/100 psig
0/160 psig
0/300 psig
0/600 psig
-1/0/2 BAR
-1/0/4 BAR
0/2 BAR
0/4 BAR
0/7 BAR
0/11 BAR
0/20 BAR
0/40 BAR
0/0.6 MPa/BAR
30" Hg/0/30 psig - -1/0/2 BAR (Dual Scale)
30" Hg/0/60 psig - -1/0/4 BAR (Dual Scale)
30" Hg/0/100 psig - -1/0/7 BAR (Dual Scale)
30" Hg/0/160 psig - -1/0/11 BAR (Dual Scale)
30" Hg/0/300 psig - -1/0/20 BAR (Dual Scale)
0/30 psig - 0/2 BAR (Dual Scale)
0/60 psig - 0/4 BAR (Dual Scale)
0/100 psig - 0/7 BAR (Dual Scale)
0/160 psig - 0/11 BAR (Dual Scale)
0/300 psig - 0/20 BAR (Dual Scale)
0/600 psig - 0/40 BAR (Dual Scale)
Name on Dial
Anderson Instrument Co.
Fittings
1-1/2" Tri-Clamp
2" Tri-Clamp
1-1/2" Tri-Clamp - Recessed
2" Tri-Clamp - Recessed
2-1/2" Tri-Clamp
3" Tri-Clamp
1-1/2" APC "K"
2" APC "K"
1-1/2" Cherry "I" (male)
2" Cherry "I" (male)
1-1/2" G&H "H" Line (male)
2" G&H "H" Line (male)
1-1/2" Cherry "Q"
2" Cherry "Q"
1-1/2" APC-PV w/ 13-H nut
2" APC-PV w/ 13-H nut
2" #15 APC (threaded male)
1-1/2" #14 Bevel Seat w/ 13-H nut
2" #14 Bevel Seat w/ 13-H nut
1-1/2" #15 Bevel Seat (threaded male)
2" #15 Bevel Seat (threaded male)
2" Cherry "I" Aseptic (male)
1-1/2" APC K15WXF (female) Self-Aligning
2" APC K15WXF (female) Self-Aligning
1-1/2" NPT
2" Varivent
2" AB Perlick w/ 814-C hex nut
1-1/2" ISS (female, no nut)
38mm SMS Liner (female)
51mm SMS Liner (female)
40mm DIN 11851 (Milk Coupling)
AIC CPM Flush Mount
38mm IDF (female) with customer supplied nut
51mm IDF (female) with customer supplied nut
50mm DIN 11851 (Milk Coupling)
1-1/2" Tri-Clamp
2" Tri-Clamp
1-1/2" Tri-Clamp - Recessed
2" Tri-Clamp - Recessed
2-1/2" Tri-Clamp
3" Tri-Clamp
1-1/2" APC "K"
2" APC "K"
1-1/2" Cherry "I" (male)
2" Cherry "I" (male)
1-1/2" G&H "H" Line (male)
2" G&H "H" Line (male)
1-1/2" Cherry "Q"
2" Cherry "Q"
1-1/2" APC-PV w/ 13-H nut
2" APC-PV w/ 13-H nut
2" #15 APC (threaded male)
1-1/2" #14 Bevel Seat w/ 13-H nut
2" #14 Bevel Seat w/ 13-H nut
1-1/2" #15 Bevel Seat (threaded male)
2" #15 Bevel Seat (threaded male)
2" Cherry "I" Aseptic (male)
1-1/2" APC K15WXF (female) Self-Aligning
2" APC K15WXF (female) Self-Aligning
1-1/2" NPT
2" Varivent
2" AB Perlick w/ 814-C hex nut
1-1/2" ISS (female, no nut)
38mm SMS Liner (female)
51mm SMS Liner (female)
40mm DIN 11851 (Milk Coupling)
AIC CPM Flush Mount
38mm IDF (female) with customer supplied nut
51mm IDF (female) with customer supplied nut
50mm DIN 11851 (Milk Coupling)
Mount
Bottom
Back
Left
Right
Top
Bottom
Back
Left
Right
Top
Dampening
Standard Dampening
Glycerine Filled Case (OF)
Mechanical Dampening (MD)
Standard Dampening
Glycerine Filled Case (OF)
Mechanical Dampening (MD)
Calibration Adjustment/Stop
Re-Zero (Standard)
Re-Zero w/max pointer stop
Re-Zero (Standard)
Re-Zero w/max pointer stop
Capillary Fill
Mineral Oil (Standard)
Propylene Glycol (Neobee-M20)
Mineral Oil (Standard)
Propylene Glycol (Neobee-M20)
Materials of Construction
Standard
C22 diaphragm
C22 All Product contact surface
Standard w/Custom markings
C22 Diaphragm w/Custom markings
C22 All contact surface w/Custom markings
Standard
C22 diaphragm
C22 All Product contact surface
Standard w/Custom markings
C22 Diaphragm w/Custom markings
C22 All contact surface w/Custom markings
Note
-
Temperature
Standard
Hi temp to 330°F w/ steam stabilized diaphragm
Standard
Hi temp to 330°F w/ steam stabilized diaphragm
Lens
Standard
UV Stabilized
Standard
UV Stabilized
Surface Preparation
Standard
Clean for oxygen service
Standard
Clean for oxygen service
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성