??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
A&T-3D Gallery
Description
EKE-40-4080-M12 - 40槽宽8.2系列铝型材--地面组件*支脚连接板
Bill of material
EKE-40-8840R-M12
Bestellnummer
CODE
EKE
syxc
40系列
GGB
单个供货
Q
Q2
LM
LD
DQ
TD
M2
M1
40
M
mm
L1
80 mm
L2
mm
W1
40 mm
d
mm
H
12 mm
weight
g
ZJ
PDF
eke-40-4080.pdf
K3
9.0 mm
K4
15.0 mm
E
mm
Previews
3D
2D
Download CAD models