目錄: NIASA, S.A.
Created: 20.04.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NIASA, S.A.
EK60-A-12-12
NIASA, S.A.
Connection accessories
Powered by
CAD模型選擇
{niasa/connection/ek_elastomer_coupling_with_keyways_asmtab.prj},{NB=EK60-A-12-12},{SIZE=EK60},{ES=A},{WEIGHT=0.35},{D=56},{L=78},{L1=30},{L1X=16.200},{D1=12},{D2=12},{DE=26.2},{DEX=16.000},{L3=11},{CH=1.500},{KEY2=1.800},{X=4.000},{PPATH=ek_elastomer_coupling_with_keyways_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
NIASA, S.A.
Description
EK - Elastomer coupling with keyways
Bill of material
EK60-A-12-12
Code
EK60-A-12-12
EK60-A-12-12
Size
EK60
EK60
Elastomer Shore
A 98 Sh A
B 64 Sh D
A 98 Sh A
B 64 Sh D
Rated torque
60.0
60.0
N*m
Maximum torque
120
120
N*m
Weight
0.35
0.35
kg
ØD
56
56
mm
L
78
78
mm
L1
30
30
mm
ØD1
12
14
16
18
19
20
24
25
28
30
32
12
14
16
18
19
20
24
25
28
30
32
mm
ØD2
12
14
16
18
19
20
24
25
28
30
32
12
14
16
18
19
20
24
25
28
30
32
mm
ØDe
26.2
26.2
mm
L3
11
11
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型