??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EJW03 - Cross roller guided manual stage
Bill of material
EJW03-40
Code
EJW03
Types of
Micrometer feed type
Direction of rotation
Horizontal plane Z axis
Material
SUS304
Surface treatment
Electroless nickel plating
specification
Table size
mm
stroke
+3/-3 mm
Differential head minimum reading
10 μm
Load resistant
N
Movement accuracy (straightness)
3μm
Allowable torque load (up and down swing) [N.m]
Allowable torque load (swing left and right) [N.m]
Allowable moment load (lateral rolling) [N.m]
Torque rigidity (up and down swing)
Torque rigidity (swinging left and right)
Torque rigidity (lateral rolling)
Parallelism
100 μm
Body weight
Stainless steel hexagon socket head cap screws
website
website
Previews
3D
Dimension
2D
Download CAD models