??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EJQ01 - Dovetail Groove Manual Stage / Feed Screw Drive / Precision / Z-Axis
Bill of material
EJQ01-40
Code
EJQ01
Types of
Rack and pinion drive type
Direction of rotation
Z axis
subject
Aluminum alloy
rack
brass
Surface treatment
Black anodizing
specification
Table size
mm
stroke
mm
Scale scale minimum reading
0.1 mm
Movement accuracy (straightness)
30
The amount of movement when the knob rotates for 1 turn
18 mm
Load
Body weight
website
website
Previews
3D
Dimension
2D
Download CAD models