??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EJN11_31 - Dovetail Groove Type Manual Stage
Bill of material
EJN11-40
Code
Type
Rack and pinion drive type
Type
Drive Direction
X Axis
subject
rack
brass
Surface Treatment
Specifications
mm
Platform Size
25*42 mm
Stroke
±12 mm
Minimum Reading Amount of Scale Calibration
0.1 mm
The amount of movement of the knob in one turn
mm
Movement accuracy (straightness)
30 μm
Moving Accuracy(Parallelism)
μm
The amount of movement when the knob rotates for 1 turn
18 mm
Load
kgf
Main Body Weight
kg
Hyperlinks
Website
Previews
3D
Dimension
2D
Download CAD models