??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EJM01 - Manual mounting table for pillar mounting
Bill of material
EJM01-48
Code
EJM01
Types of
Cross recess single-axis sliding type
Slide material
Aluminum alloy
Bearing material
Aluminum alloy
Sliding table surface treatment
Black anodizing
Support surface treatment
Black anodizing
specification
48
Stroke (X axis)
27 mm
Turn the handle a turn
18 mm
Load resistant
29.4 N
Body weight (kg)
0.35
website
website
Previews
3D
Dimension
2D
Download CAD models