??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EJL01 - Dovetail Groove Manual Stage / Feed Screw Drive / Precision / Z-Axis
Bill of material
EJL01-25
Code
EJL01
Types of
Feed screw drive type
Direction of rotation
Z axis
Material (main body)
Aluminum alloy
Material (screw)
Aluminum alloy
Surface treatment
Black fluororesin
specification
Table size
mm
stroke
mm
Scale scale minimum reading
0.1 mm
Movement accuracy (straightness)
30
The amount of movement when the knob rotates for 1 turn
0.5 mm
Load
Body weight
website
website
Previews
3D
Dimension
2D
Download CAD models