??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EJK11 - Dovetail Groove Manual Stage / Feed Screw Drive / Precision / Z-Axis
Bill of material
EJK11-40
Code
Types of
Feed screw drive type
Direction of rotation
X axis
Pitch
4 mm
Material (main body)
Aluminum alloy
Material (screw)
aluminum
Surface treatment
Black anodizing
specification
Table size
mm
stroke
mm
Scale scale minimum reading
0.1 mm
The amount of movement of the knob by one rotation
4.2 mm
Load resistance (horizontal)
N
Load resistance (vertical)
N
Movement accuracy (straightness)
20μm
Movement accuracy (parallelism)
30μm
Body weight
Stainless steel hexagon socket head cap screws
TAC21-M4-L5
Optional processing
website
website
Previews
3D
Dimension
2D
Download CAD models