??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EJK03 - Dovetail Groove Type Manual Stage Precision Type Long Stroke Feed Screw Drive Type XY Axis
Bill of material
EJK03-3580
Code
EJK03
Type
Long stroke feed screw drive type
Drive Direction
XY Axis
subject
Aluminum Alloy
Screw rod nut
brass
Surface Treatment
Black Anodic Oxidation
Specifications
Table size
34.8*34.8 mm
Stroke
±10 mm
Min. reading volume of knob (mm/scale)
0.01
The amount of movement of the knob one turn
0.5 mm
Linear accuracy
0.05 mm
Load (kgf)
5
Main Body Weight(kg)
0.23 kg
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models