??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EJK01_02 - Dovetail Groove Manual Stage / Feed Screw Drive / Precision / Z-Axis
Bill of material
EJK01-60
Code
Types of
Feed screw drive type
Drive direction
XY axis
Material (main body)
Material (screw)
stainless steel
Surface treatment
specification
Table size (mm)
mm
stroke
mm
Scale scale minimum reading
0.1 mm
Movement amount
0.5 mm
Load resistant
N
Movement accuracy (straightness)
30μm
Allowable torque load (up and down swing) [N.m]
Allowable torque load (swing left and right) [N.m]
Allowable moment load (lateral rolling) [N.m]
XY axis orthogonality
70 μm
Body weight (kg)
Annex 4
Feed screw change position
website
website
A
Previews
3D
Dimension
2D
Download CAD models