??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EJH91 - Linear Ball Guided Manual Stage Precision Type Feed Screw Drive Type XYZ Axis Thin Type
Bill of material
EJH91-40
Code
EJH91
Type
Feed Screw Drive Type
Drive Direction
XYZ-Axis
subject
SUS440C
Screw rod nut
brass
Surface Treatment
Electroless Nickel Plating
Specifications
Table Size (mm)
mm
Stroke
+6.5/-6.5 mm
Load Resistance
49 N
Movement Accuracy (Straightness)
3μm
Movement accuracy (up and down swing)
40"
Movement accuracy (swing left and right)
20"
Allowable torque load (up and down swing) [N.m]
Allowable torque load (swing left and right) [N.m]
Allowable moment load (lateral rolling) [N.m]
Torque rigidity (up and down swing) ["/N.cm]
Torque rigidity (left and right swing) ["/N.cm]
Torque rigidity (lateral rolling) ["/N.cm]
The amount of movement when the knob rotates for 1 turn
0.5 mm
Main Body Weight(kg)
Annex 4
Optional processing
Website
Network Station
Previews
3D
Dimension
2D
Download CAD models