??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EJH81 - Linear ball guided manual stage Precision type Micrometer feed type XYZ axis Thin type
Bill of material
EJH81-40
Code
EJH81
Types of
Micrometer feed type
Drive direction
XYZ axis
Material
SUS440C
Surface treatment
Electroless nickel plating
specification
Table size (mm)
mm
stroke
mm
Differential head minimum reading
10 μm
Load resistant
49 N
Movement accuracy (straightness)
3μm
Movement accuracy (up and down swing)
40"
Movement accuracy (swing left and right)
20"
Allowable torque load (up and down swing) [N.m]
N▪m
Allowable torque load (swing left and right) [N.m]
N▪m
Allowable moment load (lateral rolling) [N.m]
N▪m
Torque rigidity (up and down swing) ["/N.cm]
''/N▪cm
Torque rigidity (left and right swing) ["/N.cm]
''/N▪cm
Torque rigidity (lateral rolling) ["/N.cm]
''/N▪cm
Body weight (kg)
kg
Annex 4
Optional processing
website
website
A
B
Previews
3D
Dimension
2D
Download CAD models