??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EJH61 - Linear ball guided manual stage Precision type Feed screw drive type XYZ axis
Bill of material
EJH61-40
Code
EJH61
Types of
Feed screw drive type
Drive direction
XYZ-Axis
subject
SUS440C
Screw rod nut
brass
Surface treatment
Electroless nickel plating
specification
Component (upper part)
Lower layer
Table size
mm
stroke
+6.5/-6.5 mm
Allowable Load
49 N
Movement accuracy (straightness)
Movement accuracy (up and down swing)
25"
Movement accuracy (swing left and right)
15"
Allowable torque load (up and down swing)
N▪m
Allowable torque load (swing left and right)
N▪m
Allowable moment load (lateral rolling)
N▪m
Torque rigidity (up and down swing)
''/N▪cm
Torque rigidity (left and right swing)
''/N▪cm
Torque rigidity (lateral rolling)
''/N▪cm
The amount of movement when the knob rotates for 1 turn
0.5 mm
Body weight
kg
Annex 4
Optional processing
website
website
Previews
3D
Dimension
2D
Download CAD models